To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Black FAKRA Jack to MMCX Plug Cable Using LMR-100 Coax

Product ID: PE3W08137

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2MMCX
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44646ALMR-100A-PVCPE4896KitBOM Datasheet

Black FAKRA Jack to MMCX Plug Cable Using LMR-100 Coax

PE3W08137 is a FAKRA jack to MMCX plug cable using LMR-100A coax. This Pasternack FAKRA jack to MMCX plug cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm MMCX for connector 2.

Our jack FAKRA to plug MMCX cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W08137 FAKRA jack to MMCX plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.