FAKRA Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, Black Color
Product ID:
PE45176
Pricing
| Quantity | Price |
| 1-24 | $11.19 |
| 25-49 | $10.63 |
| 50-99 | $10.07 |
| 100-249 | $9.62 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Call for Availability

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | FAKRA |
| Connector Gender | Jack |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Crimp/Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | RG188-DS |
| Interface Type 2 | RG316-DS |
Description
FAKRA Jack Connector Crimp/Solder Attachment for RG188-DS, RG316-DS, Black Color
PE45176 FAKRA jack coaxial connector has an interface type of RG188-DS, RG316-DS and a 50 Ohm impedance. Pasternack FAKRA jack connector uses shield/contact crimp/solder as an attachment method. Our jack FAKRA coaxial connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack FAKRA jack coaxial connector has a teflon dielectric type and a VSWR of 1.3. The Pasternack FAKRA coaxial connector has a plastic body. Our PE45176 FAKRA connector uses phosphor bronze contact and a nickel plating material. This FAKRA jack coaxial RF connector is REACH compliant.
This Pasternack jack FAKRA connector will ship the same day as purchased. Our FAKRA jack connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FAKRA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table