Water Blue FAKRA Jack Right Angle to SMA Male Low Loss Cable Using LMR-100A-UF Coax
Product ID:
PE3W12749
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | FAKRA |
| Connector 1 Gender | Jack |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Male |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Plastic |
| RF Cable Part Number | LMR-100A-UF |
| RF Cable Type | LMR-100A-UF |
| RF Cable Impedance | 50 Ohm |
Description
Water Blue FAKRA Jack Right Angle to SMA Male Low Loss Cable Using LMR-100A-UF Coax
Radio frequency assembly water blue FAKRA jack right angle to SMA male low loss cable using LMR-100A-UF coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The Water blue FAKRA jack right angle to SMA male low loss cable using LMR-100A-UF coax, FAKRA cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom FAKRA to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with right angle FAKRA cable connection on one end and SMA cable connection on the other. Our low loss right angle FAKRA to SMA cable assemblies have a jack gender on end 1 and male on end 2. PE3W12749 can also be known as a low loss right angle FAKRA female to SMA plug cable assembly and will be shipped same-day as it is purchased.
FAKRA female to SMA plug cable assembly PE3W12749 is built with LMR-100A-UF which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with right angle FAKRA to SMA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA right angle jack to SMA male cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W12749 can also be used in the other direction and will be SMA male to right angle FAKRA jack cable assembly if the opposite connectivity is required.
Low loss FAKRA right angle female to SMA plug cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to SMA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this water blue FAKRA jack right angle to SMA male low loss cable using LMR-100A-UF coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table