In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Bordeaux FAKRA Jack to SMC Plug Cable Using PE-C100-LSZH Coax

Product ID: PE3C3938

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50

Description

Bordeaux FAKRA Jack to SMC Plug Cable Using PE-C100-LSZH Coax

PE3C3938 is a FAKRA jack to SMC plug cable using PE-C100-LSZH coax. This Pasternack FAKRA jack to SMC plug cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm SMC for connector 2.

Our jack FAKRA to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3C3938 FAKRA jack to SMC plug cable assembly is constructed with PE-C100-LSZH coax and the maximum VSWR is 1.4:1.