PE51692 FAKRA jack right angle PCB connector has an interface type of FAKRA jack which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's FAKRA jack connector uses solder as an attachment method. Our jack FAKRA right angle PCB connector provides a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This FAKRA jack RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle FAKRA jack PCB connector has a PTFE dielectric type. Pasternack's FAKRA PCB connector has a brass body with gold plating. Our PE51692 FAKRA right angle connector uses a gold-plated beryllium copper contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle FAKRA connector has a gold inner contact plating. Our right angle FAKRA jack connector has a length of 0.96 inches, a width of 0.39 inches, and a weight of 0.45 lbs.
This Pasternack commercial grade right angle jack FAKRA connector will ship the same business day as purchased. Our FAKRA right angle jack connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.