Weather may cause slight order delays. Questions? Call +1 (866) 316‑4540

Black FAKRA Jack Right Angle to TNC Male Right Angle Cable Using RG316 Coax

Product ID: PE3W11937

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Jack
Connector Polarity 1Standard
Connector Angle 1Right Angle
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2TNC
Connector Gender 2Male
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE44648ARG316/UPE4455KitBOM Datasheet

Black FAKRA Jack Right Angle to TNC Male Right Angle Cable Using RG316 Coax

PE3W11937 is a FAKRA jack right angle to TNC male right angle cable using RG316 coax. This Pasternack FAKRA jack right angle to TNC male right angle cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm TNC for connector 2. FAKRA right angle to TNC right angle coaxial cable assembly uses 90 degree right angle coax cable connector.

Our jack FAKRA right angle to male TNC right angle cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W11937 FAKRA jack right angle to TNC male right angle cable assembly is constructed with RG316 coax.