In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

FAKRA Jack to FAKRA Jack Cable Assemblies

Pasternack Enterprises FAKRA jack to FAKRA jack cable assembly product portfolio contains 144 standard and custom configurations using Flexible coaxial cable. FAKRA jack to FAKRA jack assemblies are fabricated using 3 unique coax cable types and 8 different FAKRA connectors. Our FAKRA jack to FAKRA jack cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FAKRA jack to FAKRA jack cable assemblies are built with 24 unique cable and connector combinations. You can choose the FAKRA jack to FAKRA jack cable assemblies that have any combination of the following configurations: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and full RF testing and phase matching can be ordered.


Our production facility certified to ISO 9001:2015 ships FAKRA jack to FAKRA jack cable assemblies the same day from the deepest, broadest inventory of microwave and RF parts in stock. Excellent customer service and technical support are on hand to support our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant