Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Water Blue FAKRA Jack to FAKRA Jack Cable Using RG316-DS Coax with HeatShrink

Product ID: PE3C4157/HS

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
Connector 1 Series FAKRA
Connector 1 Gender Jack
Connector 1 Polarity Standard
Connector Angle 1 Straight
Connector 1 Impedance 50 Ohm
Connector 2 Series FAKRA
Connector 2 Gender Jack
Connector 2 Polarity Standard
Connector Angle 2 Straight
Connector 2 Impedance 50 Ohm
Connector 1 Body Material Plastic
Connector 1 Body Plating Paint
RF Cable Part Number RG316-DS
RF Cable Type RG316-DS
RF Cable Impedance 50 Ohm

Description