In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

FAKRA Plug to SMA Female Cable Assemblies

Pasternack Enterprises FAKRA plug to SMA female cable assembly product group has 144 standard and custom designs which use Flexible coax cable. FAKRA plug to SMA female assemblies are manufactured with 3 different cable part numbers and 8 different FAKRA connectors. Our FAKRA plug to SMA female cable assemblies are available with options that include heatshrink booting, customer defined labeling and more.


Pasternack FAKRA plug to SMA female cable assemblies are manufactured with 24 different cable and connector combinations. Customers may select the FAKRA plug to SMA female cable assemblies that have any of the following specifications: standard or custom length, centimeters or inches, REACH, RoHS or non-RoHS, standard mount, standard polarity. Coax assemblies are 100% continuity tested and total RF testing and phase matching is available.


Our facility certified to ISO 9001:2015 builds and ships FAKRA plug to SMA female cable assemblies the same day from the broadest, deepest inventory of RF and microwave part numbers on hand. Excellent customer service and technical support are available to help our customers. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant