In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

FAKRA Plug Commercial Grade Connector Solder Attachment .030 inch End Launch PCB, Water Blue Color

Product ID: PE51694

Pricing

QuantityPrice
1-24$9.29
25-49$8.83
50-99$8.36
100-249$7.99
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 429
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications.
PolarityStandard
Connector SeriesFAKRA
Connector GenderPlug
Impedance50 Ohm
Body StyleStraight
Attachment MethodSolder
Mount MethodNone
Minimum FrequencyDC
Maximum Frequency4 GHz
Interface Type 1.030 inch End Launch

Description