Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Blue FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38748C-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$56.79
25-49$53.95
50-99$51.11
100-249$48.84
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 207
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

Blue FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE38748C-36 is a FAKRA plug to FAKRA jack cable designed for PE-C100-LSZH coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where a straight in-series FAKRA cable assembly is needed between matching interfaces. Plastic connector bodies, phosphor bronze contacts, gold plating, and Teflon dielectrics support low-loss performance with 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38748C-36, can also be known as a low loss FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38748C-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38748C-36 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this blue FAKRA plug to FAKRA jack cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38748C-36 FAKRA cable assembly used for?

The PE38748C-36 is a FAKRA plug to FAKRA jack cable assembly used for in-series RF connections in integrated electronic systems. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers use this cable where matching FAKRA interfaces need a straight connection between modules, harnesses, or RF subsystems. Its low-loss design and 1.4:1 maximum VSWR help support controlled RF performance in installed equipment.

Is the PE38748C-36 suitable for automotive FAKRA connections?

The PE38748C-36 is suitable for automotive-style FAKRA connections that require a 50 Ohm cable assembly between plug and jack interfaces. It features straight FAKRA connectors, PE-C100-LSZH coax, gold-plated contacts, and DC to 4 GHz operating range. Automotive RF systems use this format in telematics, infotainment, and antenna-related interconnects where keyed FAKRA-style interfaces are common. The flexible cable construction also helps when routing between modules inside constrained electronic assemblies.

Why would I choose a FAKRA plug to FAKRA jack cable instead of another configuration?

A FAKRA plug to FAKRA jack cable like PE38748C-36 is used when both mating ends require different interface genders. This assembly provides a straight in-series path with 50 Ohm impedance, low-loss PE-C100-LSZH coax, and 1.4:1 maximum VSWR. Engineers choose this format to bridge module-to-module connections without adding separate adapters that increase complexity in the RF path. It is especially useful in packaged electronic systems where space, connector compatibility, and clean routing all matter.

What construction details make the PE38748C-36 appropriate for RF system integration?

The PE38748C-36 is built for RF system integration with plastic connector bodies and phosphor bronze contacts on both ends. It also uses gold contact plating, brass outer conductors, Teflon dielectric types, and LSZH-jacketed flexible coax construction. These material choices support reliable mating and signal transfer in assemblies that need repeatable electrical performance across connected devices. Engineers often select this combination when they want a practical FAKRA cable for controlled impedance interconnects.