Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Beige FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38748I-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$48.69
25-49$46.26
50-99$43.82
100-249$41.87
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length48 inches

Description

Beige FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using PE-C100-LSZH Coax

The PE38748I-48 is a FAKRA plug to FAKRA jack cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where flexible cable routing and secure FAKRA interfaces are required in compact assemblies. Constructed with PE-C100-LSZH coax, plastic connector bodies, brass outer conductors, and gold-plated phosphor bronze contacts, it maintains 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38748I-48, can also be known as a low loss FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38748I-48 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38748I-48 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this beige FAKRA plug to FAKRA jack cable 48 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38748I-48 FAKRA cable assembly used for?

The PE38748I-48 is a FAKRA plug to FAKRA jack cable assembly used for in-series RF interconnects in integrated electronic systems. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz with 1.4:1 maximum VSWR. Engineers use it when a FAKRA interface must be extended or connected between modules in compact assemblies. This makes it useful for automotive electronics, telematics hardware, and other RF systems that require controlled impedance and flexible routing.

When would I use a FAKRA plug to FAKRA jack cable instead of a plug-to-plug cable?

A FAKRA plug to FAKRA jack cable like PE38748I-48 is used when one side must mate with an existing plug interface path. Its plug-to-jack format supports in-series connections, while the straight connectors and 50 Ohm construction maintain compatibility across matched FAKRA links. Engineers choose this style when extending module connections inside vehicles or electronic housings with limited routing space. It helps preserve interface continuity without changing both mating sides to the same connector gender.

Is the PE38748I-48 suitable for automotive RF integration?

The PE38748I-48 is suitable for automotive RF integration because it uses FAKRA interfaces commonly specified for organized vehicle connectivity. It supports DC to 4 GHz operation, uses flexible PE-C100-LSZH coax, and includes gold-plated phosphor bronze contacts with nickel-plated brass outer conductors. Automotive assemblies benefit from this combination when compact routing and repeatable 50 Ohm interconnect performance are required. The beige FAKRA format also helps support connector identification within multi-cable vehicle harness environments.

What construction features help PE38748I-48 maintain RF performance?

The PE38748I-48 maintains RF performance through a 50 Ohm cable design built with PE-C100-LSZH flexible coax and straight FAKRA connectors. Its contacts use phosphor bronze with gold plating, while the outer conductors use brass with nickel plating and Teflon dielectric support. These materials are used where stable electrical connection and practical durability matter in integrated RF cable assemblies. The result is a cable assembly rated to DC to 4 GHz with 1.4:1 maximum VSWR for consistent interface matching.