Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Curry FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38748K-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$42.99
25-49$40.84
50-99$38.69
100-249$36.97
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

Curry FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE38748K-36 is a FAKRA plug to FAKRA jack cable designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF harness routing in electronic systems where FAKRA interfaces need a flexible cable link between mating ports. Constructed with PE-C100-LSZH coax, plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon dielectric, it maintains 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38748K-36, can also be known as a low loss FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38748K-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38748K-36 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this curry FAKRA plug to FAKRA jack cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38748K-36 FAKRA cable assembly used for?

The PE38748K-36 is a FAKRA plug to FAKRA jack cable assembly used to connect in-series RF interfaces in electronic systems. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and operates from DC to 4 GHz. Engineers often use it in automotive RF harnesses, telematics modules, and prototype setups with FAKRA ports. Its straight connector design and 1.4:1 maximum VSWR make it suitable for controlled RF links between matching system components.

When would I use a FAKRA plug to FAKRA jack cable instead of an adapter?

A FAKRA plug to FAKRA jack cable like the PE38748K-36 is used when ports need separation instead of a rigid direct connection. It combines flexible PE-C100-LSZH coax with straight FAKRA terminations, 50 Ohm impedance, and DC to 4 GHz performance. This helps when equipment layout, enclosure spacing, or harness routing prevents a compact adapter from fitting properly. Cable assemblies also reduce mechanical stress on mounted connectors during installation, testing, and service in tightly packaged electronic systems.

Is the PE38748K-36 suitable for automotive RF applications?

The PE38748K-36 is suitable for automotive RF applications that use standard 50 Ohm FAKRA interfaces within DC to 4 GHz systems. It features FAKRA plug and jack connectors, gold-plated phosphor bronze contacts, plastic bodies, and a flexible LSZH-jacketed coax construction. These attributes fit vehicle electronics such as telematics, antenna feeds, and other integrated RF harness assemblies. Engineers select this style when they need dependable FAKRA connectivity, manageable cable routing, and a defined VSWR limit of 1.4:1.

What makes the PE38748K-36 a good choice for RF system integration?

The PE38748K-36 is a good choice for RF system integration because it provides a defined FAKRA-to-FAKRA interconnect in one assembly. It combines 50 Ohm impedance, DC to 4 GHz operation, straight connectors, and PE-C100-LSZH flexible coax in a compact format. This supports prototype builds, enclosed equipment wiring, and harness extensions where mating compatibility and cable routing are both important. Its Teflon dielectric and gold-plated contacts also help maintain stable electrical performance across repeated installation and validation tasks.