Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

White FAKRA Plug to FAKRA Jack Right Angle Cable 12 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38749B-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$33.29
25-49$31.63
50-99$29.96
100-249$28.63
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 205
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length12 inches

Description

White FAKRA Plug to FAKRA Jack Right Angle Cable 12 Inch Length Using PE-C100-LSZH Coax

The PE38749B-12 is a FAKRA plug to jack cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance with PE-C100-LSZH flexible coax. It supports RF and electronic system integration where FAKRA interfaces need a compact cable link between mating equipment ports. Plastic connector bodies, phosphor bronze contacts, and gold plating support reliable electrical contact with LSZH jacketing for cable routing.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our low loss FAKRA to right angle FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38749B-12, can also be known as a low loss FAKRA male to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38749B-12 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FAKRA plug to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38749B-12 can also be used in the other direction and will be right angle FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this white FAKRA plug to FAKRA jack right angle cable 12 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38749B-12 FAKRA cable assembly used for?

The PE38749B-12 is a FAKRA plug to FAKRA jack cable assembly used to connect in-series RF interfaces in integrated electronic systems. It uses PE-C100-LSZH flexible coax, supports 50 Ohm impedance, and combines plastic bodies with gold-plated phosphor bronze contacts. Engineers use it when equipment layouts require a FAKRA interconnect cable between mating ports in compact harnesses or module connections. Its low loss design and LSZH jacket make it suitable for organized routing where reliable FAKRA connectivity and material compliance both matter.

When would I use a FAKRA plug to jack cable instead of an adapter?

A cable like the PE38749B-12 is used when a direct rigid adapter will not fit the physical spacing between two FAKRA interfaces. It provides a flexible PE-C100-LSZH coax section, 50 Ohm impedance, and a plug-to-jack connection for in-series RF links. Engineers choose this style when cable routing, vibration tolerance, or enclosure layout makes a fixed interconnect less practical. It also helps bridge offset connection points while preserving the required FAKRA interface format in automotive and electronic assemblies.

Is the PE38749B-12 suitable for automotive and telematics assemblies?

The PE38749B-12 is suitable for automotive and telematics assemblies that use FAKRA interfaces for organized RF connectivity between installed modules. It combines a FAKRA plug and FAKRA jack, 50 Ohm impedance, low loss construction, and PE-C100-LSZH flexible coax. These attributes fit harnessed environments where engineers need controlled cable routing between equipment ports using standard FAKRA connections. Its LSZH jacket and dependable contact materials also support applications where material selection and repeatable mating performance are important.

What construction details matter most in the PE38749B-12 cable assembly?

The PE38749B-12 cable assembly matters for its combination of PE-C100-LSZH coax, 50 Ohm impedance, and FAKRA plug-to-jack connectivity. It uses plastic connector bodies, brass outer conductors, phosphor bronze contacts, and gold contact plating at the mating interfaces. These materials support reliable electrical contact and practical cable assembly performance in RF and electronic integration work. Engineers also value the flexible low loss design because it helps route interconnects through compact layouts without changing the specified FAKRA interface type.