Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Violet FAKRA Plug to FAKRA Jack Right Angle Cable 24 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38749H-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$45.79
25-49$43.50
50-99$41.21
100-249$39.38
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 119
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length24 inches

Description

Violet FAKRA Plug to FAKRA Jack Right Angle Cable 24 Inch Length Using PE-C100-LSZH Coax

The PE38749H-24 is a FAKRA plug to FAKRA jack right angle cable designed for in-series coax connections, offering 50 Ohm impedance. It supports RF system integration where a right angle connector helps route cable through tight enclosures and compact assemblies. Plastic connector bodies, gold-plated phosphor bronze contacts, and PE-C100-LSZH flexible coax support reliable signal transfer with LSZH jacket construction.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our low loss FAKRA to right angle FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38749H-24, can also be known as a low loss FAKRA male to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38749H-24 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FAKRA plug to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38749H-24 can also be used in the other direction and will be right angle FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this violet FAKRA plug to FAKRA jack right angle cable 24 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38749H-24 FAKRA cable assembly used for?

The PE38749H-24 is a FAKRA plug to FAKRA jack right angle cable assembly used for in-series 50 Ohm RF connections. It uses PE-C100-LSZH flexible coax, LSZH jacket material, and gold-plated phosphor bronze contacts with one right angle connector end. Engineers use it in automotive electronics, telematics modules, and enclosed RF assemblies where cable routing space is limited. This configuration helps maintain organized internal layouts while connecting FAKRA interfaces that require a plug on one side and a jack on the other.

When would I choose a right angle FAKRA cable instead of a straight cable?

A right angle FAKRA cable like the PE38749H-24 is chosen when the connector must exit sideways in a tight space. Its right angle end helps reduce sharp bends near the interface, while the flexible PE-C100-LSZH coax supports easier routing. This is useful behind vehicle panels, inside compact housings, and in RF electronics with restricted clearance. Engineers often select this layout to improve cable management and reduce mechanical stress at the connector transition point.

Is the PE38749H-24 suitable for automotive and telematics integration?

The PE38749H-24 is suitable for automotive and telematics integration when a 50 Ohm FAKRA-to-FAKRA in-series cable is required. It combines FAKRA interfaces, a flexible PE-C100-LSZH coax construction, and an LSZH jacket for enclosed electronic assemblies. Automotive and telematics systems often need compact cable routing where a right angle connector improves fit behind modules. Its plug-to-jack format also helps engineers bridge specific mating requirements between installed FAKRA connection points.

What construction details make the PE38749H-24 useful in compact RF assemblies?

The PE38749H-24 uses plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon or Teflon/Delrin dielectric materials for reliable assembly design. It also uses flexible PE-C100-LSZH coax with a low smoke zero halogen jacket for controlled cable routing. These details help in compact RF assemblies where connector orientation, bend management, and material selection all affect installation. Engineers benefit from the right angle layout when packaging density makes a straight connector exit less practical.