Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Beige FAKRA Plug to FAKRA Jack Right Angle Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38749I-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$35.99
25-49$34.19
50-99$32.39
100-249$30.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 104
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

Beige FAKRA Plug to FAKRA Jack Right Angle Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE38749I-36 is a FAKRA plug to jack cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and PE-C100-LSZH coax construction. It supports RF and electronic system integration where FAKRA interfaces need a compact, push-on cable connection between matched 50 Ohm ports. Plastic connector bodies, brass outer conductors, phosphor bronze contacts, and gold plating support reliable mating with Teflon-based dielectrics.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our low loss FAKRA to right angle FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38749I-36, can also be known as a low loss FAKRA male to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38749I-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this FAKRA plug to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38749I-36 can also be used in the other direction and will be right angle FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

Low loss FAKRA male to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this beige FAKRA plug to FAKRA jack right angle cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38749I-36 FAKRA cable assembly used for?

The PE38749I-36 is a FAKRA plug to FAKRA jack cable assembly used for in-series RF interconnects in electronic systems. It uses PE-C100-LSZH coax, supports 50 Ohm impedance, and includes push-on FAKRA interfaces with standard polarity on both ends. Engineers use this cable when modules with complementary FAKRA ports need a direct cable link inside integrated RF assemblies. Its LSZH jacket and flexible coax construction make it suitable for compact routing in automotive and general electronics platforms.

Where would engineers use a FAKRA plug to jack cable like PE38749I-36?

Engineers use the PE38749I-36 in systems that rely on FAKRA interfaces for organized, keyed RF cable connections between matching components. This assembly combines a FAKRA plug, a FAKRA jack, 50 Ohm impedance, and PE-C100-LSZH flexible coax for integration work. Typical use cases include automotive electronics, telematics modules, and other enclosed RF subsystems that need stable plug-to-jack connectivity. The LSZH jacket also supports installations where low-smoke halogen-free cable materials are preferred for system safety and compliance planning.

Is the PE38749I-36 compatible with standard 50 Ohm FAKRA interfaces?

The PE38749I-36 is designed for standard 50 Ohm FAKRA interfaces and provides a plug-to-jack connection within that same connector family. Both connectors are specified as standard polarity, standard connection method, and 50 Ohm impedance for in-series cable assembly use. Engineers select it when they need to connect compatible FAKRA ports without changing to another connector series or impedance type. As with any FAKRA interconnect, users should confirm the mating key and mechanical fit within the target equipment before installation.

Why choose an LSZH FAKRA cable assembly for RF integration?

An LSZH FAKRA cable assembly like PE38749I-36 is chosen when designers want low-smoke halogen-free jacket material in RF systems. PE38749I-36 combines that LSZH jacket with PE-C100-LSZH coax, 50 Ohm impedance, and flexible construction for practical cable routing. This makes it useful in enclosed electronics where material selection matters alongside connector compatibility and reliable RF signal path continuity. Engineers often specify LSZH constructions in platforms that prioritize cleaner cable materials without changing the required FAKRA interface format.