Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using RG174 Coax

Product ID: PE38752A-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$54.59
25-49$51.86
50-99$49.13
100-249$46.95
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length48 inches

Description

Black FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using RG174 Coax

The PE38752A-48 is a FAKRA plug to jack cable designed for in-series FAKRA connections, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where straight FAKRA interfaces and flexible coax routing are required in compact assemblies. Built with RG174A/U coax, PVC jacket, plastic bodies, gold-plated phosphor bronze contacts, and Teflon dielectric, it maintains 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38752A-48, can also be known as a FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38752A-48 is built with RG174 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38752A-48 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this black FAKRA plug to FAKRA jack cable 48 inch length using RG174 coax.

Frequently Asked Questions

What is the PE38752A-48 FAKRA cable assembly?

The PE38752A-48 is a FAKRA plug to jack cable assembly built for in-series RF connections using flexible RG174A/U coax. It provides 50 Ohm impedance, straight connector bodies, DC to 1 GHz operation, and a 1.4:1 maximum VSWR. Engineers use this cable when systems need a preconfigured FAKRA interface extension between compatible ports. Its plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon dielectric support reliable integration in electronic assemblies.

When would I use a FAKRA plug to jack cable like PE38752A-48?

The PE38752A-48 is used when a system needs to connect two standard FAKRA interfaces through a flexible in-series cable assembly. It combines a FAKRA plug to jack configuration with 50 Ohm performance and DC to 1 GHz coverage. This makes it useful for automotive electronics, telematics modules, and bench-level integration work using FAKRA ports. Engineers often choose a preassembled cable like this to simplify routing, reduce assembly steps, and maintain known cable characteristics.

Is the PE38752A-48 suitable for automotive and electronic integration work?

The PE38752A-48 is suitable for automotive and electronic integration work that uses standard FAKRA interfaces and 50 Ohm cable paths. It uses RG174A/U flexible coax, straight connectors, and crimp and solder attachment methods for the cable terminations. These characteristics help when cable routing space is limited and a ready-made FAKRA interconnect is preferred. Its DC to 1 GHz operating range fits many lower-frequency RF and signaling connections found in integrated electronic subsystems.

Why choose an assembled FAKRA cable instead of building one from separate parts?

It already combines RG174A/U coax, 50 Ohm impedance, straight FAKRA connectors, and specified materials into one assembly. This saves integration time for prototypes, repairs, and production builds that need repeatable cable performance. It also helps teams avoid extra termination work when they need a standard FAKRA extension ready for immediate installation.