Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Blue FAKRA Plug to FAKRA Jack Cable 24 Inch Length Using RG174 Coax

Product ID: PE38752C-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$45.69
25-49$43.41
50-99$41.12
100-249$39.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length24 inches

Description

Blue FAKRA Plug to FAKRA Jack Cable 24 Inch Length Using RG174 Coax

The PE38752C-24 is a blue FAKRA to FAKRA cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 1 GHz operation. It supports automotive-style and electronic harness connections where keyed FAKRA interfaces help maintain reliable mating in compact RF system layouts. Plastic connector bodies, phosphor bronze contacts, gold contact plating, and RG174A/U coax support flexible routing with 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38752C-24, can also be known as a FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38752C-24 is built with RG174 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38752C-24 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this blue FAKRA plug to FAKRA jack cable 24 inch length using RG174 coax.

Frequently Asked Questions

What is the PE38752C-24 FAKRA cable assembly used for?

The PE38752C-24 is a blue FAKRA to FAKRA cable assembly used for in-series RF interconnects in compact electronic systems. It uses RG174A/U coax, supports 50 Ohm impedance, and operates from DC to 1 GHz with 1.4:1 maximum VSWR. Engineers use it in harnessed RF layouts where straight FAKRA terminations simplify routing between matched interfaces. Its flexible construction helps support automotive-style modules, telematics connections, and general electronics integration where controlled cable paths matter.

When would I choose a FAKRA to FAKRA cable instead of a different RF cable assembly?

A FAKRA to FAKRA cable like the PE38752C-24 is chosen when both connection points require the FAKRA series interface. This assembly combines straight connectors, 50 Ohm impedance, and RG174A/U flexible coax for installations that need consistent in-series mating. Engineers often specify it for internal harness routing where connector retention and interface standardization are already defined by the system. It is especially useful when replacing an existing FAKRA cable assembly without changing connector families or cable routing practices.

Is the PE38752C-24 suitable for flexible routing inside electronic assemblies?

Yes, the PE38752C-24 is suitable for flexible routing because it uses RG174A/U coax and a PVC jacket in a flexible cable design. Its straight FAKRA connectors and compact cable format help installers route RF lines through confined spaces and organized harness paths. This matters in electronics assemblies where available space is limited and cable movement must stay controlled during installation. The construction also supports repeatable integration for prototypes, service replacements, and production builds that use FAKRA interconnect architectures.

What makes the PE38752C-24 appropriate for 50 Ohm RF system integration?

The PE38752C-24 is appropriate for 50 Ohm RF system integration because both cable and connector interfaces are specified at 50 Ohm. It also supports DC to 1 GHz operation and a maximum VSWR of 1.4:1, which helps maintain predictable signal transfer. Engineers select it when system components already use FAKRA interfaces and impedance continuity must be preserved across the cable assembly. That makes it a practical choice for telematics modules, internal RF links, and other equipment using standardized 50 Ohm interconnects.