Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Beige FAKRA Plug to FAKRA Jack Cable 24 Inch Length Using RG174 Coax

Product ID: PE38752I-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$36.49
25-49$34.67
50-99$32.84
100-249$31.38
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length24 inches

Description

Beige FAKRA Plug to FAKRA Jack Cable 24 Inch Length Using RG174 Coax

The PE38752I-24 is a FAKRA plug to FAKRA jack cable designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 1 GHz operation. It supports RF and electronic system integration where a flexible FAKRA cable assembly is needed between matching interfaces. RG174A/U coax, PVC jacket material, and gold-plated phosphor bronze contacts help maintain dependable signal transfer in compact routing paths.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38752I-24, can also be known as a FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38752I-24 is built with RG174 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 1 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38752I-24 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this beige FAKRA plug to FAKRA jack cable 24 inch length using RG174 coax.

Frequently Asked Questions

What is the PE38752I-24 FAKRA cable used for?

The PE38752I-24 is a FAKRA plug to FAKRA jack cable used for in-series RF interconnects in systems that need 50 Ohm cabling. It uses RG174A/U coax, straight FAKRA interfaces, and supports operation from DC to 1 GHz. Engineers use it to extend or bridge FAKRA connection points in automotive electronics and other integrated RF assemblies. Its flexible construction helps routing in compact spaces where direct mating is difficult or cable reach must be increased.

When would I use a FAKRA plug to FAKRA jack cable assembly?

A FAKRA plug to FAKRA jack cable assembly is used when a system needs an in-line extension between matching FAKRA interface points. The PE38752I-24 provides that link with 50 Ohm impedance, RG174A/U coax, and straight connector ends. Engineers often select this format in vehicle electronics, telematics modules, and other packaged RF systems with limited routing space. It helps connect separated components while preserving the required FAKRA interface style across the cable run.

Is the PE38752I-24 suitable for automotive RF integration?

The PE38752I-24 is suitable for automotive RF integration when a project uses FAKRA interfaces and needs a 50 Ohm flexible cable assembly. It combines FAKRA connectivity with RG174A/U coax, gold-plated phosphor bronze contacts, and a PVC jacket for cable routing. Automotive electronics and telematics designs commonly need this style for linking modules across short internal cable paths. Its DC to 1 GHz range fits lower-frequency signal applications that do not require higher-band microwave cable performance.

What makes the PE38752I-24 different from a direct FAKRA adapter?

The PE38752I-24 differs from a direct FAKRA adapter because it adds cable length between the two FAKRA interface ends. It uses flexible RG174A/U coax with a FAKRA plug on one side and a FAKRA jack on the other. Engineers choose this cable assembly when spacing, enclosure layout, or harness routing prevents a rigid adapter from fitting properly. That added flexibility helps connect offset ports while keeping the required 50 Ohm FAKRA connection style in place.