Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Plug to FAKRA Jack Right Angle Cable 48 Inch Length Using RG174 Coax

Product ID: PE38753A-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$73.09
25-49$69.44
50-99$65.78
100-249$62.86
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG174A/U
RF Cable TypeRG174
RF Cable Impedance50 Ohm
Length48 inches

Description

Black FAKRA Plug to FAKRA Jack Right Angle Cable 48 Inch Length Using RG174 Coax

The PE38753A-48 is a FAKRA in-series RF cable assembly with right-angle connectors, designed for RG174A/U coax, offering 50 Ohm impedance. It supports compact RF and electronic system integration where right-angle cable routing helps manage space in dense assemblies. Plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon-based dielectrics support reliable 50 Ohm signal transfer in flexible cable designs.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our FAKRA to right angle FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38753A-48, can also be known as a FAKRA male to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38753A-48 is built with RG174 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this FAKRA plug to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38753A-48 can also be used in the other direction and will be right angle FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this black FAKRA plug to FAKRA jack right angle cable 48 inch length using RG174 coax.

Frequently Asked Questions

What is the PE38753A-48 RF cable assembly?

The PE38753A-48 is a FAKRA in-series RF cable assembly built with RG174A/U coax for 50 Ohm signal transmission. It uses FAKRA interfaces on both ends and includes right-angle connector geometry for compact cable routing. Engineers use this assembly in electronic systems where space limits make straight connector exits less practical. Its flexible coax construction, plastic connector bodies, and gold-plated phosphor bronze contacts support reliable integration in dense RF layouts.

When would I use a right-angle FAKRA cable assembly?

A right-angle FAKRA cable assembly like the PE38753A-48 is used when connector clearance is limited inside enclosures or modules. Its right-angle ends help reduce cable crowding and support cleaner routing paths in tightly packaged RF designs. This is useful in embedded electronics and automotive RF systems where harness space is often constrained. Using a 50 Ohm RG174A/U assembly also helps maintain a consistent interface across connected FAKRA components.

Is the PE38753A-48 suitable for compact RF system integration?

Yes, the PE38753A-48 is suited for compact RF system integration because it combines flexible RG174A/U coax with right-angle FAKRA terminations. That combination helps engineers manage bend direction and connector exit paths in confined assemblies more effectively. It is especially useful where same-series FAKRA connections are needed between closely spaced devices or subassemblies. The 50 Ohm construction supports integration into RF and electronic systems that require controlled-impedance cable assemblies.

What makes RG174A/U a practical choice for this FAKRA cable assembly?

RG174A/U is a practical choice in the PE38753A-48 because it provides a flexible coax format for manageable routing. That flexibility works well with right-angle FAKRA connectors when cable paths must turn within compact electronic housings. Engineers often select this style for assemblies that need easier handling during installation and system packaging. In a 50 Ohm FAKRA interconnect, the cable supports general RF and electronics integration without requiring a bulkier coax option.