Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Black FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using RG316 Coax

Product ID: PE38756A-48

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$48.99
25-49$46.54
50-99$44.09
100-249$42.13
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
Replaced with PE3C7764.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length48 inches

Description

Black FAKRA Plug to FAKRA Jack Cable 48 Inch Length Using RG316 Coax

The PE38756A-48 is a FAKRA plug to jack cable designed for RG316/U coax, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF system integration where keyed FAKRA interfaces are used for secure cable routing and in-series connections. Built with RG316/U flexible coax, plastic connector bodies, gold-plated phosphor bronze contacts, and an FEP jacket, it reaches 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38756A-48, can also be known as a FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38756A-48 is built with RG316 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38756A-48 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this black FAKRA plug to FAKRA jack cable 48 inch length using RG316 coax.

Frequently Asked Questions

What is the PE38756A-48 FAKRA cable used for?

The PE38756A-48 is a FAKRA plug to jack cable assembly used to connect or extend 50 Ohm FAKRA RF interfaces. It uses RG316/U flexible coax and supports DC to 3 GHz operation with a maximum VSWR of 1.4:1. Engineers use it in automotive electronics, telematics modules, and bench setups where keyed FAKRA interconnects are already specified. Its straight connector layout and in-series configuration make routing easier when equipment spacing or harness access requires a flexible cable link.

When would I use a FAKRA plug to jack cable instead of a direct connection?

A FAKRA plug to jack cable like the PE38756A-48 is used when two connection points cannot mate directly because of spacing or routing limits. This assembly provides a 50 Ohm in-series cable path using RG316/U coax, straight connectors, and DC to 3 GHz coverage. Engineers often choose it during system integration when modules, antennas, or enclosed electronics need more installation flexibility. It is also useful in prototypes and service environments where access constraints make a direct FAKRA connection impractical.

Is the PE38756A-48 suitable for automotive RF applications?

The PE38756A-48 is suitable for automotive RF applications that use standard 50 Ohm FAKRA interfaces within a DC to 3 GHz operating range. It combines FAKRA connectors, RG316/U flexible coax, plastic bodies, gold-plated phosphor bronze contacts, and Teflon dielectric materials. These attributes support telematics and other vehicle electronics where stable RF connections and compact cable routing are important. Engineers should confirm the required keying and full system requirements, but the cable assembly fits many common FAKRA-based automotive integration tasks.

What construction details matter most in the PE38756A-48 cable assembly?

The PE38756A-48 uses RG316/U flexible coax because that cable supports 50 Ohm RF performance while remaining easier to route in compact assemblies. Its connector contacts are phosphor bronze with gold plating, and both connectors use Teflon dielectric materials for reliable interface construction. The assembly also includes plastic connector bodies and an FEP jacket that align with common electronic integration needs. Together, these materials make the cable useful for repeated installation work, prototype wiring, and equipment layouts that need a flexible FAKRA interconnect.