Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Blue FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using RG316 Coax

Product ID: PE38756C-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$45.69
25-49$43.41
50-99$41.12
100-249$39.29
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length36 inches

Description

Blue FAKRA Plug to FAKRA Jack Cable 36 Inch Length Using RG316 Coax

The PE38756C-36 is a FAKRA plug to jack cable assembly designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where a flexible FAKRA cable links modules, harnesses, and enclosed assemblies. Built with RG316/U coax, PTFE dielectric, FEP jacket, and gold-plated phosphor bronze contacts, it maintains 1.4:1 maximum VSWR.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38756C-36, can also be known as a FAKRA male to FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38756C-36 is built with RG316 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency FAKRA plug to FAKRA jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38756C-36 can also be used in the other direction and will be FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this blue FAKRA plug to FAKRA jack cable 36 inch length using RG316 coax.

Frequently Asked Questions

What is the PE38756C-36 FAKRA cable assembly used for?

The PE38756C-36 is a FAKRA plug to jack cable assembly used to connect in-series RF interfaces in integrated electronic systems. It uses 50 Ohm RG316/U coax, supports DC to 3 GHz operation, and maintains 1.4:1 maximum VSWR. Engineers use it in module interconnects, bench prototypes, and enclosed assemblies that require flexible cable routing. Its straight FAKRA ends and flexible construction make it suitable where compact routing and repeatable RF connections are both important.

When would I use a FAKRA plug to jack cable instead of a direct connector?

A FAKRA plug to jack cable like PE38756C-36 is used when two RF interfaces need separation, routing flexibility, or access across an enclosure. The assembly combines straight FAKRA terminations with RG316/U flexible coax and 50 Ohm impedance for controlled signal transfer. This is useful in electronic systems where components cannot mate directly because of spacing or mechanical layout limits. A cable assembly also helps during prototyping and service access when engineers need a movable interconnect instead of a fixed connection.

Is the PE38756C-36 suitable for general RF and electronics integration?

Yes, the PE38756C-36 is suitable for general RF and electronics integration where a 50 Ohm FAKRA interconnect is required. It operates from DC to 3 GHz and uses PTFE dielectric, an FEP jacket, and gold-plated phosphor bronze contacts. These attributes support flexible installation in equipment builds, cable harnesses, and subsystem connections using FAKRA interfaces. Engineers typically choose this assembly when they need a straightforward in-series cable solution that matches common RF impedance requirements.

What construction details make the PE38756C-36 useful in compact RF assemblies?

The PE38756C-36 is useful in compact RF assemblies because it combines flexible RG316/U coax with straight FAKRA terminations. Its PTFE dielectric, FEP jacket, and plastic connector bodies support practical routing in space-constrained electronic packaging. Gold-plated phosphor bronze contacts help maintain reliable electrical engagement during repeated installation or maintenance cycles. This construction is well suited for enclosed modules, prototype fixtures, and interconnect paths where direct rigid mating would be difficult.