Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

White FAKRA Plug to FAKRA Jack Right Angle Cable 24 Inch Length Using RG316 Coax

Product ID: PE38757B-24

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Jack
Connector Polarity 2Standard
Connector Angle 2Right Angle
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length24 inches

Description

White FAKRA Plug to FAKRA Jack Right Angle Cable 24 Inch Length Using RG316 Coax

The PE38757B-24 is a FAKRA plug to FAKRA jack cable designed for RG316/U coax, offering 50 Ohm impedance and in-series connectivity. It supports RF and electronic system integration where right-angle cable routing helps manage space in compact assemblies. Plastic connector bodies, gold-plated phosphor bronze contacts, and FEP jacket materials support reliable interconnect performance in flexible cable runs.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and right angle FAKRA cable connection on the other. Our FAKRA to right angle FAKRA cable assemblies have a plug gender on end 1 and jack on end 2. This FAKRA to FAKRA cable is a plug to jack coax assembly, PE38757B-24, can also be known as a FAKRA male to right angle FAKRA female cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA female cable assembly PE38757B-24 is built with RG316 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to right angle FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this FAKRA plug to FAKRA right angle jack cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE38757B-24 can also be used in the other direction and will be right angle FAKRA jack to FAKRA plug cable assembly if the opposite connectivity is required.

FAKRA male to FAKRA right angle female cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this white FAKRA plug to FAKRA jack right angle cable 24 inch length using RG316 coax.

Frequently Asked Questions

What is the PE38757B-24 FAKRA cable assembly used for?

The PE38757B-24 is a FAKRA plug to FAKRA jack cable assembly used for in-series RF and electronic system integration. It uses RG316/U flexible coax, supports 50 Ohm impedance, and includes right-angle connector ends for controlled cable routing. Engineers use it in compact modules and harnesses where FAKRA interfaces must connect without consuming excess space. This configuration helps maintain organized interconnect paths when equipment layouts limit straight cable exits near adjacent components.

When would I use a right-angle FAKRA cable instead of a straight cable?

A right-angle FAKRA cable like PE38757B-24 is used when equipment spacing prevents a straight connector exit from fitting cleanly. Its right-angle connector ends reduce cable bend stress at the interface and support routing through tighter mechanical layouts. Engineers often select this style for compact enclosures, embedded electronics, and RF assemblies with limited clearance around ports. It is especially useful when preserving cable path control matters as much as maintaining the required 50 Ohm interconnect.

Is PE38757B-24 suitable for compact RF system integration?

The PE38757B-24 is suitable for compact RF system integration because it combines flexible RG316/U coax with right-angle FAKRA terminations. It provides 50 Ohm impedance, standard polarity, and in-series connectivity for systems that use matching FAKRA interfaces. Designers use it in electronic assemblies where cable exits must turn quickly to avoid crowding nearby components. This makes it a practical choice for routed interconnects inside dense modules, harnesses, and space-limited equipment compartments.

What design features make PE38757B-24 useful in electronic assemblies?

The PE38757B-24 is useful in electronic assemblies because it combines flexible coax construction with FAKRA plug-to-jack connectivity. It features plastic connector bodies, gold-plated phosphor bronze contacts, Teflon-based dielectrics, and an FEP cable jacket. These materials support reliable signal transfer while allowing the assembly to route through compact spaces and around nearby hardware. Engineers choose this cable when they need a 50 Ohm FAKRA interconnect that fits mechanical constraints without changing interface series.