Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

White FAKRA Plug to FAKRA Plug Cable 12 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38747B-12

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
Product discontinued.
Search for alternative Cable Assemblies or contact us.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length12 inches

Description

White FAKRA Plug to FAKRA Plug Cable 12 Inch Length Using PE-C100-LSZH Coax

The PE38747B-12 is a FAKRA plug to plug RF cable designed for in-series coax interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where keyed FAKRA interfaces help maintain consistent mating in enclosed equipment layouts. This flexible assembly uses PE-C100-LSZH coax, LSZH jacket material, and gold-plated phosphor bronze contacts with 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and plug on end 2. This FAKRA to FAKRA cable is a plug to plug coax assembly, PE38747B-12, can also be known as a low loss FAKRA male to FAKRA male cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA male cable assembly PE38747B-12 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss FAKRA male to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this white FAKRA plug to FAKRA plug cable 12 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38747B-12 FAKRA cable assembly used for?

The PE38747B-12 is a FAKRA plug to plug RF cable assembly used for in-series 50 Ohm coax interconnects. It features straight FAKRA connectors on both ends, PE-C100-LSZH flexible coax, and DC to 4 GHz operation. Engineers use it in automotive electronics, telematics modules, and internal RF equipment links that require matched FAKRA interfaces. Its LSZH jacket and 1.4:1 maximum VSWR make it a practical choice for controlled routing inside compact electronic assemblies.

When would I use a FAKRA plug to FAKRA plug cable instead of another RF cable?

A FAKRA plug to FAKRA plug cable like PE38747B-12 is used when both mating points require FAKRA interfaces. It provides 50 Ohm performance, straight connector geometry, and DC to 4 GHz coverage for broadband RF signal paths. Engineers choose this style in automotive and embedded electronics because FAKRA connectors support organized, application-specific interconnect systems. It is especially useful when system layouts call for flexible PE-C100-LSZH coax between two matching FAKRA connection points.

Is the PE38747B-12 suitable for automotive and embedded electronic systems?

The PE38747B-12 is suitable for automotive and embedded electronic systems that use 50 Ohm FAKRA interconnects. It combines FAKRA plug connectors, gold-plated phosphor bronze contacts, and a flexible PE-C100-LSZH coax construction. Those attributes support internal module-to-module RF links in telematics, infotainment, and related electronic integration tasks. Its LSZH jacket and straight in-series design also help when installers need manageable cable routing inside enclosed equipment spaces.

What makes the PE38747B-12 a good fit for internal RF equipment interconnects?

The PE38747B-12 is a good fit for internal RF equipment interconnects because it pairs matching FAKRA plugs with flexible coax. It supports DC to 4 GHz operation, uses 50 Ohm construction throughout, and specifies 1.4:1 maximum VSWR. These characteristics help engineers connect RF modules and subsystems while preserving interface consistency across the signal path. The LSZH jacket also supports installations in enclosed assemblies where material selection and cable routing are important design factors.