Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Violet FAKRA Plug to FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38747H-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$34.29
25-49$32.58
50-99$30.86
100-249$29.49
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 94
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

Violet FAKRA Plug to FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE38747H-36 is a FAKRA plug to FAKRA plug cable designed for PE-C100-LSZH coax, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where straight in-series FAKRA connections are required between matching interfaces. Plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon dielectric help maintain 1.4:1 maximum VSWR in flexible cable routing.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and plug on end 2. This FAKRA to FAKRA cable is a plug to plug coax assembly, PE38747H-36, can also be known as a low loss FAKRA male to FAKRA male cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA male cable assembly PE38747H-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss FAKRA male to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this violet FAKRA plug to FAKRA plug cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38747H-36 FAKRA cable assembly?

The PE38747H-36 is a FAKRA plug to FAKRA plug cable assembly built with flexible PE-C100-LSZH coax for 50 Ohm RF connections. It supports DC to 4 GHz operation and uses straight in-series FAKRA interfaces with gold-plated phosphor bronze contacts. Engineers use this cable when two matching FAKRA plug terminations must be linked in automotive or electronic integration work. Its LSZH jacket, Teflon dielectric, and 1.4:1 maximum VSWR make it suitable for controlled RF interconnect paths.

When would I use a FAKRA plug to FAKRA plug cable like PE38747H-36?

The PE38747H-36 is used when a system needs a direct FAKRA plug to FAKRA plug connection across a flexible 50 Ohm cable run. It provides DC to 4 GHz coverage, straight connector geometry, and PE-C100-LSZH coax for consistent in-series installation. This configuration fits prototype builds, electronic assemblies, and automotive RF harnesses that already use matching FAKRA interfaces. It is especially useful when engineers want a finished cable assembly instead of terminating separate coax in-house.

Is PE38747H-36 suitable for automotive and electronic integration work?

The PE38747H-36 is suitable for automotive and electronic integration work that uses keyed FAKRA-style RF interconnects and 50 Ohm cable paths. It combines violet FAKRA plug connectors, flexible PE-C100-LSZH coax, and DC to 4 GHz performance in one assembly. These attributes support installed cable routing, subsystem linking, and prototype validation where matching plug interfaces are already specified. Its LSZH jacket and controlled VSWR also help engineers manage cable selection for enclosed equipment environments.

What makes PE38747H-36 a good choice for prototype RF setups?

The PE38747H-36 is a good choice for prototype RF setups because it provides a finished FAKRA plug cable assembly with known interface details. It features 50 Ohm impedance, DC to 4 GHz operation, straight connectors, and a 1.4:1 maximum VSWR specification. Prototype teams can use it to connect matching FAKRA ports without spending time on custom cable termination and verification. Gold-plated contacts and flexible PE-C100-LSZH coax also support repeated handling during development and bench integration.