Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Curry FAKRA Plug to FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

Product ID: PE38747K-36

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$40.59
25-49$38.56
50-99$36.53
100-249$34.91
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Available Quantity: 57
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberPE-C100-LSZH
RF Cable TypePE-C100-LSZH
RF Cable Impedance50 Ohm
Length36 inches

Description

Curry FAKRA Plug to FAKRA Plug Cable 36 Inch Length Using PE-C100-LSZH Coax

The PE38747K-36 is a FAKRA plug to plug RF cable designed for in-series interconnects, offering 50 Ohm impedance and DC to 4 GHz operation. It supports RF and electronic system integration where FAKRA interfaces need a flexible low loss cable assembly. Constructed with PE-C100-LSZH coax, plastic connector bodies, gold-plated phosphor bronze contacts, and Teflon dielectrics, it maintains 1.4:1 maximum VSWR.

Pasternack RF coax low loss cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our low loss FAKRA to FAKRA cable assemblies have a plug gender on end 1 and plug on end 2. This FAKRA to FAKRA cable is a plug to plug coax assembly, PE38747K-36, can also be known as a low loss FAKRA male to FAKRA male cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA male cable assembly PE38747K-36 is built with PE-C100-LSZH which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is double shielded. RF specs on this 4 GHz maximum frequency FAKRA plug to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

Low loss FAKRA male to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this curry FAKRA plug to FAKRA plug cable 36 inch length using PE-C100-LSZH coax.

Frequently Asked Questions

What is the PE38747K-36 FAKRA cable assembly?

The PE38747K-36 is a FAKRA plug to FAKRA plug RF cable assembly designed for in-series connections in 50 Ohm systems. It uses PE-C100-LSZH flexible coax, supports DC to 4 GHz operation, and maintains 1.4:1 maximum VSWR. Engineers use this cable when both ends of an assembly require standard straight FAKRA plug interfaces. Its low loss construction and LSZH jacket make it useful for integrated RF and electronic system builds.

What applications use a FAKRA plug to plug cable like PE38747K-36?

The PE38747K-36 is used in RF and electronic system integration where equipment requires a cable with FAKRA plug connectors on both ends. It combines 50 Ohm impedance, straight connector geometry, and PE-C100-LSZH low loss flexible coax for consistent interface matching. Automotive RF modules and related electronic assemblies often need this style of in-series cable connection.

Why would engineers choose LSZH coax in the PE38747K-36?

The PE38747K-36 uses an LSZH jacket because some installations require cable materials with reduced smoke and halogen content. It also combines that jacket with PE-C100-LSZH low loss flexible coax, FAKRA plug connectors, and 50 Ohm impedance. Engineers select this design when they need a flexible RF cable for enclosed electronic assemblies or controlled system builds. That combination helps support practical routing while preserving the required FAKRA interface and DC to 4 GHz coverage.

Is the PE38747K-36 suitable for 50 Ohm FAKRA system integration?

The PE38747K-36 is suitable for 50 Ohm FAKRA system integration because both connectors and the cable assembly are specified at 50 Ohm. It supports DC to 4 GHz operation and is built with straight FAKRA plug ends for standard in-series connectivity. Engineers use it to connect compatible modules when a matched impedance path is required across the cable link. Its 1.4:1 maximum VSWR also supports applications that need controlled RF performance within the stated frequency range.