Our offices will be closed on Thursday, November 26, and Friday, November 27, in observance of Thanksgiving.

Violet FAKRA Plug to FAKRA Plug Cable 60 Inch Length Using RG316 Coax

Product ID: PE38755H-60

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.

Pricing

QuantityPrice
1-24$67.79
25-49$64.40
50-99$61.01
100-249$58.30
250+Call Us

* All Prices are in US Dollars and do not include duties

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.
* All Prices are in US Dollars and do not include duties

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2FAKRA
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberRG316/U
RF Cable TypeRG316
RF Cable Impedance50 Ohm
Length60 inches

Description

Violet FAKRA Plug to FAKRA Plug Cable 60 Inch Length Using RG316 Coax

The PE38755H-60 is a FAKRA plug to FAKRA plug cable designed for in-series RF interconnects, offering 50 Ohm impedance and DC to 3 GHz operation. It supports RF and electronic system integration where compact push-on FAKRA interfaces simplify cable routing between matched ports. Built with RG316/U flexible coax, FEP jacket material, gold-plated phosphor bronze contacts, and Teflon dielectric, it supports reliable 1.4:1 maximum VSWR performance.

Pasternack RF coax cable assembly is built with FAKRA cable connection on one end and FAKRA cable connection on the other. Our FAKRA to FAKRA cable assemblies have a plug gender on end 1 and plug on end 2. This FAKRA to FAKRA cable is a plug to plug coax assembly, PE38755H-60, can also be known as a FAKRA male to FAKRA male cable assembly and will be shipped same-day as it is purchased.

FAKRA male to FAKRA male cable assembly PE38755H-60 is built with RG316 which is a flexible coax type. The Pasternack flexible FAKRA cable assembly is manufactured with FAKRA to FAKRA cable connectors, has a 50 Ohm impedance and is single shielded. RF specs on this 3 GHz maximum frequency FAKRA plug to FAKRA plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.

FAKRA male to FAKRA male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality FAKRA to FAKRA cable assembly for quick shipment worldwide. Variations of FAKRA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this violet FAKRA plug to FAKRA plug cable 60 inch length using RG316 coax.

Frequently Asked Questions

What is the PE38755H-60 FAKRA cable assembly used for?

The PE38755H-60 is a FAKRA plug to FAKRA plug cable assembly used for in-series RF interconnects between matched FAKRA ports. It uses RG316/U flexible coax, supports 50 Ohm impedance, and operates from DC to 3 GHz with 1.4:1 maximum VSWR. Engineers use this cable in automotive electronics, telematics modules, and other compact RF systems that rely on push-on FAKRA interfaces. Its straight plug ends and flexible construction help simplify routing where reliable port-to-port cable connections are required.

Is the PE38755H-60 a 50 Ohm cable assembly?

The PE38755H-60 is a 50 Ohm cable assembly built for RF signal paths that require impedance consistency across both connectors and coax. It uses 50 Ohm FAKRA connectors on each end and RG316/U coax to maintain the specified electrical interface. This matters in integrated RF systems because impedance mismatch can increase reflections and reduce overall signal performance in the link. For engineers working with compatible FAKRA equipment, this cable provides a direct in-series connection that aligns with standard 50 Ohm system design.

When would I choose a FAKRA plug to FAKRA plug cable with RG316/U coax?

A FAKRA plug to FAKRA plug cable with RG316/U coax is useful when both devices already use matching FAKRA interfaces. The PE38755H-60 combines straight plug connectors, flexible cable construction, and DC to 3 GHz coverage for compact RF routing needs. Designers often choose this style for automotive electronics and telematics assemblies where push-on connectors support organized, repeatable connections. RG316/U flexibility also helps when cable management matters and the installation needs a smaller, easier-to-route coaxial assembly.

What connector and material details define the PE38755H-60?

The PE38755H-60 uses straight FAKRA plug connectors with standard polarity and standard connection methods on both cable ends. Its connectors include plastic bodies, brass outer conductors, gold-plated phosphor bronze contacts, and Teflon dielectric materials. These construction details support reliable mating and signal transfer in RF and electronic integration environments using push-on interfaces. The cable itself uses an FEP jacket over RG316/U coax, giving engineers a flexible assembly for organized routing between compatible ports.