To our valued customers, please note that our offices and warehouses will be closed on the following date, Monday, May 25th, in honor of the Memorial Day holiday.

Water Blue FAKRA Plug to SMC Plug Cable Using LMR-100 Coax

Product ID: PE3W05587

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Connector Series 1FAKRA
Connector Gender 1Plug
Connector Polarity 1Standard
Connector Angle 1Straight
Connector Mount Method 1None
Connector Impedance 150 Ohm
Connector Series 2SMC
Connector Gender 2Plug
Connector Polarity 2Standard
Connector Angle 2Straight
Connector Mount Method 2None
Connector Impedance 250 Ohm
RF Cable Part NumberLMR-100A-PVC
RF Cable TypeLMR-100A
RF Cable Impedance50 Ohm

Description

Click on the below images to access KitBOM product pages:


PE45404ZLMR-100A-PVCPE4045KitBOM Datasheet

Plug to SMC Plug Cable Using LMR-100 Coax

PE3W05587 is a FAKRA plug to SMC plug cable using LMR-100A coax. This Pasternack FAKRA plug to SMC plug cable assembly uses a 50 Ohm FAKRA for connector 1 and a 50 Ohm SMC for connector 2.

Our plug FAKRA to plug SMC cable assembly uses a flexible cable type that is 50 Ohm. Pasternack PE3W05587 FAKRA plug to SMC plug cable assembly is constructed with LMR-100A coax.

* LMR™ is a trademark of Times Microwave Systems.