FAKRA Plug Connector Solder Attachment Thru Hole PCB, Blue Color
Product ID:
PE44649C
Pricing
| Quantity | Price |
| 1-24 | $12.49 |
| 25-49 | $11.87 |
| 50-99 | $11.24 |
| 100-249 | $10.74 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties
Buy
Available Quantity: 379

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Polarity | Standard |
| Connector Series | FAKRA |
| Connector Gender | Plug |
| Impedance | 50 Ohm |
| Body Style | Straight |
| Attachment Method | Solder |
| Mount Method | None |
| Minimum Frequency | DC |
| Maximum Frequency | 4 GHz |
| Interface Type 1 | Thru Hole |
Description
FAKRA Plug Connector Solder Attachment Thru Hole PCB, Blue Color
PE44649C FAKRA plug pcb connector has an interface type of thru hole and a 50 Ohm impedance. Pasternack FAKRA plug connector uses shield/contact solder as an attachment method. Our plug FAKRA pcb connector provides a minimum frequency of DC and a maximum frequency of 4 GHz.
The Pasternack FAKRA plug pcb connector has a PTFE dielectric type and a VSWR of 1.3. The Pasternack FAKRA pcb connector has a plastic body. Our PE44649C FAKRA connector uses phosphor bronze contact and a nickel plating material. This FAKRA plug pcb RF connector is REACH compliant.
This Pasternack plug FAKRA connector will ship the same day as purchased. Our FAKRA plug connector is part of over 40,000 RF, microwave and millimeter wave components in stock for worldwide shipment. We also build custom FAKRA connector cable assemblies that will ship the same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table