PE51693 FAKRA plug right angle PCB connector has an interface type of FAKRA plug which is compatible with thru hole cables and has an impedance of 50 Ohms. Pasternack's FAKRA plug connector uses solder as an attachment method. Our plug FAKRA right angle PCB connector provides a maximum frequency of 4 GHz. Our high-quality radio frequency co-axial connector is used for general purpose test and printed circuit board applications. This FAKRA plug RF connector is stocked to be readily available for same business day shipment and can be expertly assembled using our online Cable Creator.
The Pasternack right angle FAKRA plug PCB connector has a PTFE dielectric type. Pasternack's FAKRA PCB connector has a brass body with nickel plating. Our PE51693 FAKRA right angle connector uses a gold-plated brass contact. Additional RF connector specs and dimensions for this component can be found on its PDF specification datasheet and CAD drawings above.
This right angle FAKRA connector has a gold inner contact plating. Our right angle FAKRA plug connector has a length of 0.69 inches, a width of 0.38 inches, and a weight of 0.6 lbs.
This Pasternack commercial grade right angle plug FAKRA connector will ship the same business day as purchased. Our FAKRA right angle plug connector is part of over one million RF, microwave, and millimeter wave components in stock for local, domestic, and international shipment. For further information on similar products, our expert technical support and trained sales team can get you the ideal RF connector as per your requirements.