In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

N Female to MMCX Plug Right Angle Cable Assemblies

Pasternack Enterprises N female to MMCX plug right angle cable assembly product line contains 12 custom and standard designs using Formable coaxial cable. N female to MMCX plug right angle assemblies are built from 2 different coax cable part numbers and 1 different N connector. Our N female to MMCX plug right angle cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack N female to MMCX plug right angle cable assemblies are built with 2 unique cable and connector combinations. Customers can select the N female to MMCX plug right angle cable assemblies with any of the following characteristics: custom or standard length, inches or centimeters, REACH, RoHS or non-RoHS, Bulkhead, standard polarity. Cable assemblies are 100% continuity tested and total RF testing and phase matching can be ordered.


Our manufacturing facility certified to ISO 9001:2015 builds and ships N female to MMCX plug right angle cable assemblies the same day from the deepest, broadest inventory of RF and microwave parts on hand. Exceptional customer service and technical support are available to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

Product Filters

Hide Filters

Cable Type

Bulkhead, Panel or No Mount

RoHS Compliant