Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

FAKRA to FAKRA Cable Assemblies

Pasternack Enterprises FAKRA to FAKRA cable assembly product portfolio has 864 standard and custom configurations which use flexible coaxial cable. FAKRA to FAKRA assemblies are assembled using 3 different coax cable types and 24 different FAKRA connectors. Our FAKRA to FAKRA cable assemblies are available with options that include customer defined labeling, heatshrink booting and more.


Pasternack FAKRA to FAKRA cable assemblies are built with 96 different cable and connector combinations. Customers can choose the FAKRA to FAKRA cable assemblies that have any combination of the following specifications: standard or custom length, inches or centimeters, REACH, RoHS or non-RoHS, standard mount, standard polarity, right angle or straight connectors, and 50 Ohm impedance. Assemblies are 100% continuity tested and complete RF testing and phase matching can be ordered.


Our manufacturing facility certified to ISO 9001:2015 builds and ships FAKRA to FAKRA cable assemblies the same day from the deepest, broadest inventory of RF and microwave components on hand. Exceptional technical support and customer service are on hand to support you. (sales@pasternack.com, techsupport@pasternack.com, 866-727-8376 US and Canada or +1-949-261-1920 International).

181-200 of 317 Results
Jump to
of 16
GO