Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

Fiber Optic Patch Cable, Simplex FC APC, NK to ST UPC, SM OS2, 2.0mm PVC, Yellow

Product ID: PE3FCA137

Length

* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet. If not provided, cable length tolerances are within the IPC standards (2022-24) as shown here.

Key Specifications

Key Specifications.
ModeSingle Mode
Multimode ClassOS2
Fiber Diameter9/125
Cable Assembly ColorYellow
Return Loss Min60 dB
Insertion Loss Max0.3 dB
Connector 1 SeriesFC
Connector 1 Polish TypeAPC
Connector 2 SeriesST
Connector 2 Polish TypeUPC
Cable Diameter2 mm
Max Crush Resistance, Short Term (N/100mm)200
Max Crush Resistance, Long Term (N/100mm)50
Max Operating Temperature60 deg C
Min Operating Temperature0 deg C
Ingress Protection (IP) RatingNon-Rated

Description