Pasternack’s PE3FCA140 fiber optic patch cord is a robust and versatile fiber optic cable assembly designed for high-performance data transmission in various environments. This patch cable assembly is equipped with simplex FC/UPC to ST/UPC connectors. Our yellow fiber optic cable has an LSZH (low smoke zero halogen) rated PE jacket that ensures compliance with fire and safety standards. With an operating temperature range of -20 to 70 degrees C and a storage temperature range of -40 to 70 degrees C, this cable provides reliable performance across diverse conditions.
This patch cable assembly comes with a single mode OS2 fiber that offers stable, high-speed transmission over long distances. The fiber optic jumper from Pasternack is suitable for applications such as telecom and networking, data centers, fiber optic test and measurement, medical and biomedical, military and defense, industrial automation and sensing and scientific research and high-precision optical systems. With the flexibility of custom lengths, the PE3FCA140 fiber optic assembly can be tailored to meet specific installation requirements, ensuring efficient network management in high-density setups without compromising on delivery time or quality. Additional dimensions, specifications, and CAD drawings for this fiber optic patch cord component can be found on its downloadable PDF datasheet.
Pasternack has one of the largest in-stock selections of FC/UPC to ST/UPC fiber optic patch cords for international and domestic orders. Make your online purchase right now to take advantage of our same-business-day shipping. For further information on similar products, our expert technical support and knowledgeable sales team can help you get the ideal OS2 single mode fiber optic cable that meets your requirements.