Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

50 Ohm SMA Female 3 Port Field Type Includes Open, Short, Load Operating From DC to 26.5 GHz

Product ID: PE5510
Product discontinued.
Search for alternative Calibration Kits 3 Port or contact us.

Key Specifications

Key Specifications (Click on Data Sheet Above for Additional Details).
Style3 Port Field Type
Connector SeriesSMA
GenderFemale
Frequency, MinDC
Frequency, Max26.5 GHz
Impedance50 Ohm
PolarityStandard

Description

50 Ohm SMA Female 3 Port Field Type Includes Open, Short, Load Operating From DC to 26.5 GHz

Open short load (OSL) calibration kit for VNA vector network analyzer and portable RF instrument test equipment PE5510 from Pasternack is manufactured to a high standard of quality. This Pasternack open-short-load calibration kit component is built with SMA open, SMA short and SMA load. Our field portable open/short/load 3 port calibration kit for RF analyzer test equipment has female SMA for all three ports.

RF calibration kit component with precision open short load for handheld analyzer test equipment is rated for a maximum frequency of 26.5 GHz and a maximum power of 0.5 Watt. PE5510 3 port field portable instrument calibration tool for RF analyzer test equipment is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This Anritsu Site Master™ and other compatible handheld cable, antenna and network analyzer instrument open/short/load precision calibration kit is in-stock and Pasternack is where to buy your RF calibrating components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.

Site Master™ is a trademark of Anritsu