50 Ohm 7/16 DIN Male Calibration Kit 3 Port Field Type Operating From DC to 6 GHz
Product ID:
PE5515
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Style | 3 Port Field Type |
| Connector Series | 7/16 DIN |
| Gender | Male |
| Frequency, Min | DC |
| Frequency, Max | 6 GHz |
| Impedance | 50 Ohm |
| Polarity | Standard |
Description
50 Ohm 7/16 DIN Male Calibration Kit 3 Port Field Type Operating From DC to 6 GHz
Open short load (OSL) calibration kit for VNA vector network analyzer and portable RF instrument test equipment PE5515 from Pasternack is manufactured to a high standard of quality. This Pasternack open-short-load calibration kit component is built with 7/16 DIN open, 7/16 DIN short and 7/16 DIN load. Our field portable open/short/load 3 port calibration kit for RF analyzer test equipment has male 7/16 DIN for all three ports.
RF calibration kit component with precision open short load for handheld analyzer test equipment is rated for a maximum frequency of 6 GHz and a maximum power of 1 Watt. PE5515 3 port field portable instrument calibration tool for RF analyzer test equipment is part of over 40,000 RF, microwave and millimeter wave components from supplier Pasternack. This Anritsu Site Master™ and other compatible handheld cable, antenna and network analyzer instrument open/short/load precision calibration kit is in-stock and Pasternack is where to buy your RF calibrating components for same day shipping throughout the United States and internationally, as with all other Pasternack radio frequency parts.
Site Master™ is a trademark of Anritsu
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table