In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

50 Ohm N Female Calibration Kit 3 Port Field Type Operating From DC to 6 GHz

Product ID: PE5512
Product discontinued.
Search for alternative Calibration Kits 3 Port or contact us.

Description

With this 3-Port Calibration Tool from Pasternack you can make error-corrected measurements of devices supplied with N-Type connectors. Also called "Bones", these tools are very effective when needing to make field calibrations as they are lightweight and portable.This tool has Female (Jack) connector interfaces to perform Short, Open, and Load measurements on the device you are evaluating. Fully compatible with Anritsu SiteMaster™ and other handheld Cable and Antenna Analyzers.
WARNING: This product can expose you to chemicals including phthalates, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov