Fire Rated 4.1/9.5 Mini DIN Female Bulkhead to 4.3-10 Female 4 Hole Flange Low PIM Cable Using SPF-250 Coax
Product ID:
PE3W08482
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | 4.1/9.5 Mini DIN |
| Connector 1 Gender | Female |
| Connector 1 Polarity | Standard |
| Connector Angle 1 | Straight |
| Connector Mount Method 1 | Bulkhead |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | 4.3-10 |
| Connector 2 Gender | Female |
| Connector 2 Polarity | Standard |
| Connector Angle 2 | Straight |
| Connector Mount Method 2 | 4 Hole Flange |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Tri-Metal |
| RF Cable Part Number | SPF-250 |
| RF Cable Type | SPF-250 |
| RF Cable Impedance | 50 Ohm |
Description
Fire Rated 4.1/9.5 Mini DIN Female Bulkhead to 4.3-10 Female 4 Hole Flange Low PIM Cable Using SPF-250 Coax
Radio frequency assembly fire rated 4.1/9.5 mini DIN female bulkhead to 4.3-10 female 4 hole flange low PIM cable using SPF-250 coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack low PIM (Passive Intermodulation, also called Intermod for short) coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, general use, etc. The Fire rated 4.1/9.5 mini DIN female bulkhead to 4.3-10 female 4 hole flange low PIM cable using SPF-250 coax, 4.1/9.5 mini DIN cable like our other Pasternack coaxial cable assemblies, will ship the same day and any custom 4.1/9.5 mini DIN to 4.3-10 cable assembly orders will ship same day as well.
Pasternack RF coax low PIM cable assembly is built with 4.1/9.5 mini DIN bulkhead cable connection on one end and 4.3-10 4 hole flange cable connection on the other. Our low PIM 4.1/9.5 mini DIN to 4.3-10 cable assemblies have a female gender on end 1 and female on end 2. PE3W08482 can also be known as a low PIM 4.1/9.5 mini DIN jack to 4.3-10 jack cable assembly and will be shipped same-day as it is purchased.
4.1/9.5 mini DIN jack to 4.3-10 jack cable assembly PE3W08482 is built with SPF-250 which is a flexible coax type. The Pasternack low passive intermodulation flexible 4.1/9.5 Mini DIN cable assembly is manufactured with 4.1/9.5 mini DIN to 4.3-10 cable connectors, has a 50 Ohm impedance. RF specs on this 5.8 GHz maximum frequency low PIM 4.1/9.5 mini DIN female bulkhead to 4.3-10 female 4 hole flange cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions. PE3W08482 can also be used in the other direction and will be 4.3-10 female 4 hole flange to 4.1/9.5 mini DIN female bulkhead cable assembly if the opposite connectivity is required.
Low PIM 4.1/9.5 mini DIN jack bulkhead to 4.3-10 jack 4 hole flange cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality 4.1/9.5 mini DIN to 4.3-10 cable assembly for quick shipment worldwide. Variations of 4.1/9.5 mini DIN cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this fire rated 4.1/9.5 mini DIN female bulkhead to 4.3-10 female 4 hole flange low PIM cable using SPF-250 coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table