Radio frequency assembly fire rated N male to N male right angle low loss cable using TCOM-400-FR coax with Times Microwave components from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality, such as laboratory RF test and measurement, rugged and designed for defense/military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The fire rated N male to N male right angle low loss cable using TCOM-400-FR coax with Times Microwave components, like our other Pasternack coaxial cable assemblies, will ship the same day, and any custom type N to type N cable assembly orders will the ship same business day as well.
Pasternack RF coax low loss cable assembly is built with a type N cable connection on one end and right angle a type N cable connection on the other. Our low loss a type N to right angle a type N cable assembly has male gender on end 1 and male on end 2. PE3C10414 can also be known as a low loss type N plug to right angle type N plug cable assembly and will be shipped the same day as it is purchased. This RF cable assembly with a 0.5-inch diameter has copper clad aluminum as the cable's inner conducting material and PE (F) dielectric type.
This cable assembly employs durable and flexible materials, and with a 4-inch bend radius, it can withstand repetitive movements, ensuring reliable performance over extended periods. Our PE3C10414 RF cable has a PE jacket of 0.405-inch diameter. This radio frequency cable assembly can withstand temperatures ranging from -40 to 85 degrees C. The flexible RF cable has an in-series connection. This cable assembly has a typical propagation velocity of 85% and a minimum RF shielding of 100 dB.
Type N plug to type N plug cable assembly PE3C10414 is built with TCOM-400-FR which is a flexible coax type. The Pasternack flexible type N cable assembly is manufactured with type N to right angle type N cable connectors and has a 50 Ohm impedance, and is double shielded. One connector features the crimp/solder attachment method and a brass body with tri-metal plating, while the other has the solder/solder attachment method and brass body with tri-metal plating. Additional dimensions, specifications and CAD drawings for this low loss RF cable are available on our downloadable PDF datasheet. PE3C10414 can also be used in the other direction and will be right angle type N male to type N male cable assembly if the opposite connectivity is required.
Low loss type N plug to type N right angle plug cable assembly is just one of more than one million in-stock RF products available. Pasternack is where to buy a high quality type N to type N cable assembly for quick shipment worldwide. Variations of type N cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component interconnection and more for RF test & measurement labs, rugged and MIL-STD designed military/defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For further information on similar products, our expert technical support and trained sales team can get you the ideal type N to type N low loss RF cable assembly as per your requirements.