Fire Rated Reverse Polarity SMA Plug RA to Reverse Polarity SMA Plug RA Low Loss Cable Using LMR-195-FR Coax
Product ID:
PE3W03432
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* Lengths are rounded to the nearest quarter inch or centimeter. For precise lengths, please call 866-727-8376.
* All cable assembly length tolerance are as provided on the datasheet.
If not provided, cable length tolerances are within the IPC standards (2022-24) as shown
here.
Key Specifications
| Key Specifications. |
| Connector 1 Series | SMA |
| Connector 1 Gender | Plug |
| Connector 1 Polarity | RP |
| Connector Angle 1 | Right Angle |
| Connector 1 Impedance | 50 Ohm |
| Connector 2 Series | SMA |
| Connector 2 Gender | Plug |
| Connector 2 Polarity | RP |
| Connector Angle 2 | Right Angle |
| Connector 2 Impedance | 50 Ohm |
| Connector 1 Body Material | Brass |
| Connector 1 Body Plating | Nickel |
| RF Cable Part Number | LMR-195-FR |
| RF Cable Type | LMR-195-FR |
| RF Cable Impedance | 50 Ohm |
Description
Fire Rated Reverse Polarity SMA Plug RA to Reverse Polarity SMA Plug RA Low Loss Cable Using LMR-195-FR Coax
Radio frequency assembly fire rated reverse polarity SMA plug RA to reverse polarity SMA plug RA low loss cable using LMR-195-FR coax from Pasternack is part of one of the largest selections of same-day ship coaxial cables for RF, microwave and millimeter wave interconnect solutions. Pasternack coaxial cable assembly products are used in applications requiring high quality such as laboratory RF test and measurement, rugged and designed for defense / military, telecom antenna tower component jumper connection, production environments, low loss, general use, etc. The Fire rated reverse polarity SMA plug RA to reverse polarity SMA plug RA low loss cable using LMR-195-FR coax, like our other Pasternack coaxial cable assemblies, will ship the same day and any custom SMA to SMA cable assembly orders will ship same day as well.
Pasternack RF coax low loss cable assembly is built with right angle rp SMA cable connection on one end and right angle rp SMA cable connection on the other. Our low loss right angle rp SMA to right angle rp SMA cable assemblies have a plug gender on end 1 and plug on end 2. PE3W03432 can also be known as a low loss right angle rp SMA male to right angle rp SMA male cable assembly and will be shipped same-day as it is purchased.
Rp SMA male to rp SMA male cable assembly PE3W03432 is built with LMR-195-FR which is a flexible coax type. The Pasternack flexible rp SMA cable assembly is manufactured with right angle SMA to right angle SMA cable connectors, has a 50 Ohms impedance and is double shielded. RF specs on this rp SMA right angle plug to rp SMA right angle plug cable are located on the specifications PDF datasheet on this page along with CAD drawing and dimensions.
Low loss SMA rp right angle male to SMA rp right angle male cable assembly is just one of more than 45,000 in-stock RF products available. Pasternack is where to buy a high quality SMA to SMA cable assembly for quick shipment worldwide. Variations of SMA cable assemblies can also be built and will ship same-day as well, search this website or contact us for assistance. High quality custom RF cable assembly products for microwave and millimeter wave radio transmitter receiver, antenna jumper, component inter-connection and more for RF test & measurement labs, rugged and MIL-STD designed military / defense, aerospace, telecom, low loss, phase stable, phase and delay matching, outdoor and harsh environment and other radio frequency applications can be manufactured. For all these reasons and more, Pasternack is one of the best websites where to find and buy quality RF cable assemblies like this fire rated reverse polarity SMA plug RA to reverse polarity SMA plug RA low loss cable using LMR-195-FR coax.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table