In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG174 Coax Cable (by foot) Single Shielded with Black PVC Jacket

Product ID: RG174A/U-FT
Product discontinued.
Replaced with RG174A/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG174
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.11 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.32 dB
Power, Max at 1 Ghz.17 Watts
Frequency, Max1 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description