75 Ohm Flexible RG179 Coax Cable Single Shielded with Tan FEP Jacket
Product ID:
RG179B/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG179 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.1 in |
Jacket Material | FEP |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 29.15 dB |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Minimum Bend Radius, Repeated | 0.4 in |
Coax Type | Coax |
Description
75 Ohm Flexible RG179 Coax Cable Single Shielded with Tan FEP Jacket
RG179B/U part number from Pasternack is a RG179 coax cable that is flexible. Pasternack RG179 flexible coax cable is 75 Ohm and has a PTFE dielectric. Our RG179 coax is constructed with a 0.1 jacket made of FEP. RG179 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG179 coax cable has an attenuation at 1 GHz of 29.15 dB.
Pasternack RG179 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG179 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG179 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.