Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible RG187 Coax Cable Single Shielded with White PTFE Jacket

Product ID: RG187A/U-BULK

Pricing

Quantity (Feet)Price
1-24$8.66
25-49$8.23
50-99$7.79
100-249$7.45
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 147
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG187
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.102 in
Jacket MaterialPTFE
No. of Shields1
Attenuation at 1 Ghz.25 dB
Power, Max at 1 Ghz.200 Watts
Frequency, Max3 GHz
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description