95 Ohm Flexible RG180 Coax Cable Single Shielded with Tan FEP Jacket
Product ID:
RG180B/U
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG180 |
Flex Type | Flexible |
Impedance | 95 Ohm |
Dielectric Type | PTFE |
Velocity of Propagation | 70 % |
Jacket Diameter | 0.141 in |
Jacket Material | FEP |
No. of Shields | 1 |
Power, Max at 1 Ghz. | 250 Watts |
Frequency, Max | 3 GHz |
Max Operating Temperature | 200 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
95 Ohm Flexible RG180 Coax Cable Single Shielded with Tan FEP Jacket
RG180B/U part number from Pasternack is a RG180 coax cable that is flexible. Pasternack RG180 flexible coax cable is 95 Ohm and has a PTFE dielectric. Our RG180 coax is constructed with a 0.141 jacket made of FEP. RG180 coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 3 GHz. RG180 coax cable has a maximum power of 250 watts at 1 GHz.
Pasternack RG180 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG180 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG180 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.