Labor Day Closure: We’ll be closed Monday, Sept. 7, and reopen Tuesday, Sept. 8.

75 Ohm Flexible PE-B150 Coax Cable Single Shielded with Black PVC Jacket

Product ID: PE-B150-BULK

Pricing

Quantity (Feet)Price
1-24$1.36
25-49$1.29
50-99$1.22
100-249$1.17
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Call for Availability
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NamePE-B150
Flex TypeFlexible
Impedance75 Ohm
Dielectric TypePE
Jacket Diameter0.15 in
Jacket MaterialPVC
No. of Shields1
Attenuation at 1 Ghz.20 dB
Power, Max at 1 Ghz.25 Watts
Frequency, Max5 GHz
Max Operating Temperature80 deg C
Center Conductor TypeStranded
Inner Conductor, Number of Strands7
Coax TypeCoax

Description