In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

53 Ohm Flexible RG58-P Plenum Rated Coax Cable Single Shielded with Black FEP Jacket

Product ID: RG58-P-BULK

Pricing

Quantity (Feet)Price
1-24$17.79
25-49$16.90
50-99$16.01
100-249$15.30
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 1,320
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG58
Flex TypeFlexible
Impedance53 Ohm
Dielectric TypeFEP
Velocity of Propagation69.5 %
Jacket Diameter0.159 in
Jacket MaterialFEP
No. of Shields1
Attenuation at 1 Ghz.17.3 dB
Power, Max at 1 Ghz.143 Watts
RF Shielding45 dB
Frequency, Max1 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated2 in
Coax TypeCoax

Description