75 Ohm Flexible RG59-P Plenum Rated Coax Cable Single Shielded with White PVC Jacket
Product ID:
RG59-P
Pricing
Quantity (Feet) | Price |
1-24 | $2.83 |
25-49 | $2.69 |
50-99 | $2.55 |
100-249 | $2.43 |
250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
Key Specifications (Click on Data Sheet Above for Additional Details). |
Generic Name | RG59 |
Flex Type | Flexible |
Impedance | 75 Ohm |
Dielectric Type | FEP (F) |
Velocity of Propagation | 82 % |
Jacket Diameter | 0.194 in |
Jacket Material | PVC |
No. of Shields | 1 |
Attenuation at 1 Ghz. | 10.9 dB |
Power, Max at 1 Ghz. | 880 Watts |
Frequency, Max | 1 GHz |
Max Operating Temperature | 80 deg C |
Center Conductor Type | Stranded |
Inner Conductor, Number of Strands | 7 |
Coax Type | Coax |
Description
75 Ohm Flexible RG59-P Plenum Rated Coax Cable Single Shielded with White PVC Jacket
RG59-P part number from Pasternack is a RG59 coax cable that is flexible. Pasternack RG59-P flexible coax cable is 75 Ohm and has a FEP (F) dielectric. Our RG59-P coax is constructed with a 0.194 jacket made of PVC. RG59-P coax has a shield count of 1 and the maximum frequency for this Pasternack cable is 1 GHz. RG59-P coax cable has an attenuation at 1 GHz of 10.9 dB and a maximum power of 880 watts at 1 GHz.
Pasternack RG59 coax cables are part of over 40,000 RF, microwave and millimeter wave components. RG59-P cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using RG59-P or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.