Low Loss Flexible .200 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE Jacket
Product ID:
PE-C200
Pricing
| Quantity (Feet) | Price |
| 1-24 | $2.41 |
| 25-49 | $2.29 |
| 50-99 | $2.17 |
| 100-249 | $2.07 |
| 250+ | Call Us |
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable
(i.e. inputing 10 indicates a 10 foot section),
Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.
Key Specifications
| Key Specifications (Click on Data Sheet Above for Additional Details). |
| Generic Name | .200 inch Foam Dielectric Type |
| Flex Type | Flexible |
| Impedance | 50 Ohm |
| Dielectric Type | PE (F) |
| Velocity of Propagation | 83 % |
| Jacket Diameter | 0.195 in |
| Jacket Material | PE |
| No. of Shields | 2 |
| Attenuation at 1 Ghz. | 10.8 dB |
| Power, Max at 1 Ghz. | 170 Watts |
| RF Shielding | 90 dB |
| Frequency, Max | 5.8 GHz |
| Max Operating Temperature | 85 deg C |
| Center Conductor Type | Solid |
| Inner Conductor, Number of Strands | 1 |
| Coax Type | Coax |
Description
Low Loss Flexible .200 inch Foam Dielectric Type Coax Cable Double Shielded with Black PE Jacket
PE-C200 part number from Pasternack is a .200 inch Foam Dielectric Type coax cable that is flexible. Pasternack PE-C200 flexible coax cable is 50 Ohm and has a PE (F) dielectric. Our PE-C200 coax is constructed with a 0.195 jacket made of PE. PE-C200 coax has a shield count of 2, a RF shielding of 90 dB and the maximum frequency for this Pasternack cable is 5.8 GHz. PE-C200 coax cable has an attenuation at 1 GHz of 10.8 dB and a maximum power of 170 watts at 1 GHz.
Pasternack .200 inch Foam Dielectric Type coax cables are part of over 40,000 RF, microwave and millimeter wave components. PE-C200 cables and our other RF parts are available for same day shipping worldwide. Custom RF cable assemblies using PE-C200 or other coax can be built and shipped same day as well.
Tariff Surcharge
Section 301 USTR Import Tariff related to this product. This product may have a surcharge if the product is shipped to an address within the United States. This surcharge will be finalized after the Shipping Address information is entered on the Check Out page.
Tolerance Table