In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

Flexible RG142 Coax Cable (by foot) Double Shielded with Tan FEP Jacket

Product ID: RG142B/U-FT
Product discontinued.
Replaced with RG142B/U-BULK.

Key Specifications

Key Specifications.
Generic NameRG142
Flex TypeFlexible
Impedance50 Ohm
Dielectric TypePTFE
Velocity of Propagation70 %
Jacket Diameter0.195 in
Jacket MaterialFEP
No. of Shields2
Attenuation at 1 Ghz.12.9 dB
Frequency, Max8 GHz
Max Operating Temperature200 deg C
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Minimum Bend Radius, Repeated1 in
Coax TypeCoax

Description