In observance of the Fourth of July holiday, Pasternack will be closed on Friday, July 3rd. Normal operations will resume on Monday, July 6.

53 Ohm Flexible RG55 Coax Cable Double Shielded with Black PE Jacket

Product ID: RG55B/U-BULK

Pricing

Quantity (Feet)Price
1-24$4.24
25-49$4.03
50-99$3.82
100-249$3.65
250+Call Us

* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Buy

Available Quantity: 29
Shipping Truck
Same-Day Shipping!
Order in the next hours!
* All Prices are in US Dollars and do not include duties.
* Quantity selected indicates total length of bulk cable (i.e. inputing 10 indicates a 10 foot section), Contact us for alternate requirements.
* Contact us for different unit of measure(inches,meters, etc.) requirements.

Key Specifications

Key Specifications.
Generic NameRG55
Flex TypeFlexible
Impedance53 Ohm
Dielectric TypePE
Velocity of Propagation66 %
Jacket Diameter0.202 in
Jacket MaterialPE
No. of Shields2
Attenuation at 1 Ghz.16.5 dB
Power, Max at 1 Ghz.53 Watts
Frequency, Max3 GHz
Center Conductor TypeSolid
Inner Conductor, Number of Strands1
Coax TypeCoax

Description